??
CAD model selection
SHDS-126C-30x30(0x0-0x0 )
HELP_VARIABLE
Company
Sungil Machinery
Description
SHDS-126C/CW - Single Disk Type / Clamp or Clamp Split Type
Bill of material
SHDS-126C-30x30(0x0-0x0 )
PNO
Product No.
SHDS-126C
SH
Shape
Flange
FM
Fastening Method
General Clamp Type
D
Outer Diameter
126.0
L
Length
91.2
L1
40.0
L2
24.0
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
SP1
Split 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
SP2
Split 2
TAP2
Tap
Embedded Preview + Generation
Preview
CAD Download
3D
2D